??
CAD model selection
Emile Maurin 231005X6
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 23100 - Hexagon socket head cap screw - ISO 4762 - DIN 912 10.9 class - Plain
Bill of material
Emile Maurin 231005X6
REF
Reference
231005X6
DXL
5x6
MAT
Matière
Acier brut classe 10.9
D
Nominal diameter
5 mm
L
Length
6 mm
S
Across-flats-dimension
4.0 mm
DK
Head diameter
8.5 mm
K
Head height
5.0 mm
B
22 mm
Preview - Generation
Preview
3D
Dimension
2D