??
CAD model selection
Emile Maurin 2620016X90
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 26200 - Unbrako® hexagon socket low head cap screw 10.9 class - Plain
Bill of material
Emile Maurin 2620016X90
REF
Reference
2620016X90
DXL
16x90
MAT
Matière
Acier brut classe 10.9
D
16 mm
L
90 mm
DK
24.0 mm
K
10.0 mm
S
12 mm
B
44 mm
Preview - Generation
Preview
3D
Dimension
2D