??
CAD model selection
Emile Maurin 232005X30
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8class - Plain
Bill of material
Emile Maurin 232005X30
REF
Reference
232005X30
DXL
5x30
MAT
Matière
Acier brut classe 8.8
D
Nominal diameter
5 mm
L
Length
30 mm
S
Across-flats-dimension
4.0 mm
DK
Head diameter
8.5 mm
K
Head height
5.0 mm
B
22 mm
Preview - Generation
Preview
3D
Dimension
2D