??
CAD model selection
Emile Maurin 247006X35
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 24700 - Hexagon socket low head cap screw - DIN 7984 8.8 class - Plain
Bill of material
Emile Maurin 247006X35
REF
Reference
247006X35
DXL
6x35
MAT
Matière
Acier brut classe 8.8
D
Nominal diameter
6 mm
L
Length
35 mm
S
Schluesselweite
4.0 mm
DK
Diameter of the head
10.0 mm
K
Height of the head
4.0 mm
B
18 mm
Preview - Generation
Preview
3D
Dimension
2D