??
CAD model selection
Emile Maurin 243013X6
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 24301 - Hexagon socket countersunk head screw - ISO 10642 10.9 class - Zinc plated
Bill of material
Emile Maurin 243013X6
REF
Reference
243013X6
DXL
3x6
MAT
Matière
Acier zingué classe 10.9
D
Screw nominal diameter
3 mm
L
Length
6 mm
K
Head height
1.7 mm
DK
Head diameter
6 mm
S
Across-flats-dimension
2.0 mm
Preview - Generation
Preview
3D
Dimension
2D