??
CAD model selection
Emile Maurin 235005X20
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 23500 - Hexagon socket set screw cone point - ISO 4027 DIN 914 - 45H class - Plain
Bill of material
Emile Maurin 235005X20
REF
Reference
235005X20
DXL
5x20
MAT
Matière
Acier brut classe 45H
D
Screw nominal diameter
5.0 mm
L
Nominal length
20 mm
S
Across-flats-dimension
2.5 mm
Preview - Generation
Preview
3D
Dimension
2D