??
CAD model selection
Emile Maurin 236003X6
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 23600 - Hexagon socket set screw cup point - ISO 4029 DIN 916 - 45h class - Plain
Bill of material
Emile Maurin 236003X6
REF
Reference
236003X6
DXL
3x6
MAT
Matière
Acier brut classe 45H
D
Screw nominal diameter
3.0 mm
L
Nominal length
6 mm
S
Across-flats-dimension
1.5 mm
Preview - Generation
Preview
3D
Dimension
2D