??
CAD model selection
Emile Maurin 236018X10
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 23601 - Hexagon socket set screw cup point - ISO 4029 DIN 916 - 45H class - Zinc plated
Bill of material
Emile Maurin 236018X10
REF
Reference
236018X10
DXL
8x10
MAT
Matière
Acier zingué classe 45H
D
Screw nominal diameter
8 mm
L
Nominal length
10 mm
S
Across-flats-dimension
4.0 mm
Preview - Generation
Preview
3D
Dimension
2D