??
CAD model selection
Emile Maurin 237005X8
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Reference 23700 - Hexagon socket set screw dog point - ISO 4028 DIN 915 - 45H class - Plain
Bill of material
Emile Maurin 237005X8
REF
Reference
237005X8
DXL
5x8
MAT
Matière
Acier brut classe 45H
D
Screw nominal diameter
5 mm
L
Nominal length
8 mm
S
Across-flats-dimension
2.5 mm
Preview - Generation
Preview
3D
Dimension
2D