CAD model selection
emile_maurin_951118
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95111 - LINDAPTER® RECESSED CLAMP TYPE A MEDIUM - MALLEABLE IRON - ZINC PLATED
Bill of material
emile_maurin_951118
DES
Long description
Crapaud LINDAPTER® type A moyen
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
CE ETA 12/0300
MARQUE
Marque
LINDAPTER
REF
Reference
951118
LODLEVEL
LOD Level
400
300
200
Z
Bolt
M8
X
8 mm
Y
16 mm
V
4 mm
T
4 mm
INFOS
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D