??
CAD model selection
emile_maurin_9512412
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95124 - LINDAPTER® RECESSED CLAMP TYPE A LONG - MALLEABLE IRON - HOT DIP GALVANISED
Bill of material
emile_maurin_9512412
DES
Long description
Crapaud LINDAPTER® type A long
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Galvanisé à chaud
CERTIFICATION
Certification / Accreditation
CE ETA 12/0300
MARQUE
Marque
LINDAPTER
REF
Reference
9512412
LODLEVEL
LOD Level
Z
Bolt
M12
X
13 mm
Y
26 mm
V
9.5 mm
T
6 mm
INFOS
Information
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D