CAD model selection
emile_maurin_9520412
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95204 - LINDAPTER® HIGH FRICTION TYPE AF SHORT - MALLEABLE IRON - HOT DIP GALVANISED
Bill of material
emile_maurin_9520412
DES
Long description
Crapaud LINDAPTER® type AF court
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Galvanisé à chaud
CERTIFICATION
Certification / Accreditation
CE en cours
MARQUE
Marque
LINDAPTER
REF
Reference
9520412
LODLEVEL
LOD Level
400
300
200
Z
Bolt
M12
Y
27 mm
X
27 mm
V
5 mm
T
Type AF
17 mm
TAFW
Type AF with AFW
22 mm
INFOS
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D