??
CAD model selection
emile_maurin_9531112
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95311 - LINDAPTER® FLAT TOP CLAMP TYPE B MEDIUM - MALLEABLE IRON - ZINC PLATED
Bill of material
emile_maurin_9531112
DES
Long description
Crapaud LINDAPTER® type B moyen
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
CE ETA 12/0300
MARQUE
Marque
LINDAPTER
REF
Reference
9531112
LODLEVEL
LOD Level
Z
Bolt
M12
Y
26 mm
X
13 mm
V
6 mm
T
12 mm
INFOS
Information
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D