??
CAD model selection
emile_maurin_9531416
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95314 - LINDAPTER® FLAT TOP CLAMP TYPE B MEDIUM - MALLEABLE IRON - HOT DIP GALVANISED
Bill of material
emile_maurin_9531416
DES
Long description
Crapaud LINDAPTER® type B moyen
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Galvanisé à chaud
CERTIFICATION
Certification / Accreditation
CE ETA 12/0300
MARQUE
Marque
LINDAPTER
REF
Reference
9531416
LODLEVEL
LOD Level
Z
Bolt
M16
X
16 mm
Y
30 mm
V
8 mm
T
16 mm
INFOS
Information
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D