CAD model selection
emile_maurin_9532410
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95324 - LINDAPTER® FLAT TOP CLAMP TYPE B LONG - MALLEABLE IRON - HOT DIP GALVANISED
Bill of material
emile_maurin_9532410
DES
Long description
Crapaud LINDAPTER® type B long
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Galvanisé à chaud
CERTIFICATION
Certification / Accreditation
CE ETA 12/0300
MARQUE
Marque
LINDAPTER
REF
Reference
9532410
LODLEVEL
LOD Level
400
300
200
Z
Bolt
M10
X
11 mm
Y
20 mm
V
7 mm
T
10 mm
INFOS
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D