??
CAD model selection
emile_maurin_9534116
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95341 - LINDAPTER® FLAT TOP RAIL CLAMP TYPE BR MEDIUM - MALLEABLE IRON - ZINC PLATED
Bill of material
emile_maurin_9534116
DES
Long description
Crapaud LINDAPTER® type BR moyen
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
LINDAPTER
REF
Reference
9534116
LODLEVEL
LOD Level
Z
Bolt
M16
Y
30 mm
X
16 mm
V
8 mm
T
16 mm
INFOS
Information
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D