??
CAD model selection
emile_maurin_9550412
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95504 - LINDAPTER® RECESSED ADJUSTABLE CLAMP TYPE D2 - MALLEABLE IRON - HOT DIP GALVANISED
Bill of material
emile_maurin_9550412
DES
Long description
Crapaud LINDAPTER® type D2
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Galvanisé à chaud
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
LINDAPTER
REF
Reference
9550412
LODLEVEL
LOD Level
Z
Bolt
M12
V1
V inserted over S screw
5-10 mm
V2
V inserted below S screw
10-22 mm
Y
26 mm
X
25 mm
S
M6
T
6 mm
INFOS
Information
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D