CAD model selection
emile_maurin_9570112
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95701 - LINDAPTER® ADJUSTABLE CLAMP TYPE LR - MALLEABLE IRON - ZINC PLATED
Bill of material
emile_maurin_9570112
DES
Long description
Crapaud LINDAPTER® type LR
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
LINDAPTER
REF
Reference
9570112
LODLEVEL
LOD Level
400
300
200
Z
Bolt
M12
V
3-12 mm
Y
26-29 mm
X
25-31 mm
T
25-29 mm
INFOS
Information
INFOTEXTE
Preview - Generation