CAD model selection
emile_maurin_9580112
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95801 - LINDAPTER® FLANGE CLAMP TYPE F9 NUT CLAMP - MALLEABLE IRON - ZINC PLATED
Bill of material
emile_maurin_9580112
DES
Long description
Crapaud LINDAPTER® F9
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
LINDAPTER
REF
Reference
9580112
LODLEVEL
LOD Level
400
300
200
Z
Bolt
M12
W
26 - 60 mm
X
35 mm
V
17 mm
T
24 mm
Preview - Generation
Preview
3D
Dimension
2D