??
CAD model selection
emile_maurin_9581112
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95811 - LINDAPTER® FLANGE CLAMP TYPE F9 WITHOUT BOLT - MALLEABLE IRON - ZINC PLATED
Bill of material
emile_maurin_9581112
DES
Long description
Crapaud LINDAPTER® F9 sans boulon
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
LINDAPTER
REF
Reference
9581112
LODLEVEL
LOD Level
BOULON
Bolt Z (not provided)
M12
W
26 - 60 mm
X
35 mm
V
17 mm
T
24 mm
Preview - Generation
Preview
3D
Dimension
2D