CAD model selection
emile_maurin_9581416
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95814 - Lindapter® flange clamp type f9 without bolt malleable iron hot dip galvanised
Bill of material
emile_maurin_9581416
DES
Long description
Crapaud LINDAPTER® F9 sans boulon
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Galvanisé à chaud
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
LINDAPTER
REF
Reference
9581416
LODLEVEL
LOD Level
400
300
200
Z
Bolt Z (not provided)
M16
W
Clamping Range
29 - 69 mm
X
Length
43 mm
V
Length
21 mm
T
Length
28 mm
Preview - Generation