??
CAD model selection
emile_maurin_9591112
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95911 - LINDAPTER® FLAT TOP LONG NOSE CLAMP TYPE BSLN - MALLEABLE IRON - ZINC PLATED
Bill of material
emile_maurin_9591112
DES
Long description
Crapaud LINDAPTER® BSLN
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
LINDAPTER
REF
Reference
9591112
LODLEVEL
LOD Level
Z
Bolt
M12
Y
45.5 mm
X
15.5 mm
V
6 mm
T
17 mm
Preview - Generation
Preview
3D
Dimension
2D