??
CAD model selection
emile_maurin_9711412
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 97114 - LINDAPTER® HIGH FRICTION ACCESSORY TYPE AFP1 - MILD STEEL - HOT DIP GALVANISED
Bill of material
emile_maurin_9711412
DES
Long description
Cale de réglage LINDAPTER® type AFP1
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
acier
REVETEMENT
Coating
Galvanisé à chaud
CERTIFICATION
Certification / Accreditation
CE en cours
MARQUE
Marque
LINDAPTER
REF
Reference
9711412
LODLEVEL
LOD Level
Z
Bolt
M12
Y
6.0 mm
X
33.0 mm
T
5 mm
INFOS
Information
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D