CAD model selection
emile_maurin_9712412
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 97124 - LINDAPTER® HIGH FRICTION ACCESSORY TYPE AFP2 - MILD STEEL - HOT DIP GALVANISED
Bill of material
emile_maurin_9712412
DES
Long description
Cale de réglage LINDAPTER® type AFP2
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
acier
REVETEMENT
Coating
Galvanisé à chaud
CERTIFICATION
Certification / Accreditation
CE en cours
MARQUE
Marque
LINDAPTER
REF
Reference
9712412
LODLEVEL
LOD Level
400
300
200
Z
Bolt
M12
Y
6.0 mm
X
33.0 mm
T
10 mm
INFOS
Information
INFOTEXTE
Preview - Generation