??
CAD model selection
emile_maurin_9714410
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 97144 - LINDAPTER® PACKING TYPE CW - MALLEABLE IRON - ZINC PLATED
Bill of material
emile_maurin_9714410
DES
Long description
Cale de réglage LINDAPTER® type CW
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
acier
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
CE ETA 12/0300
MARQUE
Marque
LINDAPTER
REF
Reference
9714410
LODLEVEL
LOD Level
Z
Bolt
M10
Y
5 mm
X
14.0 mm
T
2.0 mm
INFOS
Information
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D