??
CAD model selection
emile_maurin_9716116
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 97161 - LINDAPTER® PACKING TYPE P1 SHORT - MALLEABLE IRON - ZINC PLATED
Bill of material
emile_maurin_9716116
DES
Long description
Cale de réglage LINDAPTER® type P1 court
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
CE ETA 12/0300
MARQUE
Marque
LINDAPTER
REF
Reference
9716116
LODLEVEL
LOD Level
Z
Bolt
M16
Y
8 mm
X
21 mm
TP1
8 mm
INFOS
Information
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D