CAD model selection
emile_maurin_9717112
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 97171 - LINDAPTER® PACKING TYPE P2 LONG - MALLEABLE IRON - ZINC PLATED
Bill of material
emile_maurin_9717112
DES
Long description
Cale de réglage LINDAPTER® type P2 long
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
LINDAPTER
LODLEVEL
LOD Level
400
300
200
REF
Reference
9717112
Z
Bolt
M12
Y
6 mm
X
32 mm
T
TP2
12 mm
INFOS
Information
INFOTEXTE
Preview - Generation