CAD model selection
emile_maurin_9718110
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 97181 - LINDAPTER® PACKING TYPE P2 SHORT - MALLEABLE IRON - ZINC PLATED
Bill of material
emile_maurin_9718110
DES
Long description
Cale de réglage LINDAPTER® type P2 court
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
CE ETA 12/0300
MARQUE
Marque
LINDAPTER
REF
Reference
9718110
LODLEVEL
LOD Level
400
300
200
Z
Bolt
M10
Y
5 mm
X
13 mm
TP1
10 mm
INFOS
Information
INFOTEXTE
Preview - Generation
Preview
3D
Dimension
2D