??
CAD model selection
emile_maurin_4290014
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 42900 - Hexagon slotted and castle nut DIN 935 - Plain
Bill of material
emile_maurin_4290014
DES
Long description
Ecrou hexagonal à créneaux HK
NORME1
Standard 1
DIN 935
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Coating
Brut
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
4290014
LODLEVEL
LOD Level
FORME
Form
dégager
D
Nominal diameter
14 mm
M
Overall hight
16.0 mm
S
Across-flats-dimension
22 mm
S1
(On request)
21 mm
Preview - Generation
Preview
3D
Dimension
2D