??
Výběr CAD modelu
emile_maurin_431004
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 43100 - Hexagon domed cap nut nfe 27453 - Plain
Bill of material
emile_maurin_431004
DES
Long description
Ecrou hexagonal borgne étanche
NORME1
Standard 1
NFE 27453
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Coating
Brut
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
431004
LODLEVEL
LOD Level
D
Nominal diameter
4 mm
S
Across-flats-dimension
7.0 mm
M
height of the nut
6.7 mm
Preview - Generation
Náhled
3D
Dimenze
2D