??
CAD model selection
emile_maurin_796806B10
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 79680 - Self cutting insert - Zinc plated
Bill of material
emile_maurin_796806B10
DES
Long description
Douille autotaraudeuse
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
796806B10
LODLEVEL
LOD Level
D
6 mm
B
10.0 mm
C
14 mm
Preview - Generation
Preview
3D
Dimension
2D