??
CAD model selection
emile_maurin_175204,8X13
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 17520 - Multigrip rivet flange head steel steel mandrel
Bill of material
emile_maurin_175204,8X13
DES
Long description
Rivet multigrip Tête plate
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
Aluminium tige acier
REVETEMENT
Coating
-
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
175204,8X13
LODLEVEL
LOD Level
EX
thickness value mini/maxi
de 4 à 6.5 mm
E
Choice of the thickness to be defined
mm
Enter value for E
Choice of the thickness to be defined
mm
cm
inch
ft
D1
4.8 mm
L
13 mm
D2
9.8 mm
C
Shear load
1850 N
T
Tensile load
3500 N
Preview - Generation
Preview
3D
Dimension
2D