??
CAD model selection
emile_maurin_243008X80
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 24300 - Hexagon socket countersunk head screw - ISO 10642 10.9 class - Plain
Bill of material
emile_maurin_243008X80
DES
Long description
Vis à tête fraisée à six pans creux
NORME1
Standard 1
ISO 10642
NORME2
Standard 2
-
MATIERE
Material
Acier classe 010.9
REVETEMENT
Coating
Brut
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
243008X80
LODLEVEL
LOD Level
DXL
8x80
D
Screw nominal diameter
8 mm
L
Length
80 mm
DK
Head diameter
16 mm
K
Head height
4.4 mm
S
Across-flats-dimension
5.0 mm
Preview - Generation
Preview
3D
Dimension
2D