??
CAD model selection
emile_maurin_333012,9X16CR3
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 33301 - Countersunk flat head self drilling screw cross recess "Phillips" - DIN 7504 O - Zinc plated
Bill of material
emile_maurin_333012,9X16CR3
DES
Long description
Vis autoperceuse tête fraisée Phillips
NORME1
Standard 1
DIN 7504 O
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
333012,9X16CR3
LODLEVEL
LOD Level
DXL
2,9X16
D
Screw nominal diameter
2.9 mm
DK
Head diameter
5.5 mm
L
Nominal length
16.0 mm
K
Height of the head
1.7 mm
Preview - Generation
Preview
3D
Dimension
2D