??
CAD model selection
emile_maurin_333514,8X38CR3
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 33351 - Countersunk head self drilling screw square recess - DIN 7504 O - Zinc plated
Bill of material
emile_maurin_333514,8X38CR3
DES
Long description
Vis autoperceuse tête fraisée carrée
NORME1
Standard 1
DIN 7504 O
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
333514,8X38CR3
LODLEVEL
LOD Level
DXL
4.8x38
D
Screw nominal diameter
4.8 mm
DK
Head diameter
9.50 mm
L
Nominal length
38 mm
K
Height of the head
3.0 mm
Preview - Generation
Preview
3D
Dimension
2D