??
CAD model selection
emile_maurin_333613,9X19CR3
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 33361 - Pan serrated head self drilling screw square recess - DIN 7504 M - Zinc plated
Bill of material
emile_maurin_333613,9X19CR3
DES
Long description
Vis autoperceuse tête cylindrique crantée empreinte carré
NORME1
Standard 1
DIN 7504 M
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
333613,9X19CR3
LODLEVEL
LOD Level
DXL
3.9x19
D
Screw nominal diameter
3.9 mm
DK
Head diameter
7.5 mm
L
Nominal length
19.0 mm
K
Height of the head
2.80 mm
Preview - Generation
Preview
3D
Dimension
2D