??
CAD model selection
emile_maurin_347714,8X38
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 34771 - DRILLEX PAN HEAD SELF DRILLING CROSS RECESS "PHILLIPS" ZINC PLATED
Bill of material
emile_maurin_347714,8X38
DES
Long description
Vis autoperceuse DRILLEX® tête cylindrique empreinte Phillips
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
MUSTAD
REF
Reference
347714,8X38
LODLEVEL
LOD Level
DXL
4.8x38
D
Screw nominal diameter
4.8 mm
L
Nominal length
38.0 mm
DK
Head diameter
9.5 mm
K
Height of the head
3.55 mm
Preview - Generation
Preview
3D
Dimension
2D