??
CAD model selection
emile_maurin_347814,2X38
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 34781 - DRILLEX COUNTERSUNK FLAT HEAD SELF DRILLING CROSS RECESS "PHILLIPS" ZINC PLATED
Bill of material
emile_maurin_347814,2X38
DES
Long description
Vis autoperceuse DRILLEX® tête fraisée empreinte Phillips
NORME1
Standard 1
UNI-EN-ISO 10666
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
MUSTAD
REF
Reference
347814,2X38
LODLEVEL
LOD Level
D
4.2 mm
DXL
4.2x38
DK
8.10 mm
K
2.5 mm
EMPREINTE
H N°
2
Preview - Generation
Preview
3D
Dimension
2D