??
CAD model selection
emile_maurin_347914,2X25
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 34791 - DRILLEX HEXAGON HEAD WITH FLANGE SELF DRILLING SCREW ZINC PLATED
Bill of material
emile_maurin_347914,2X25
DES
Long description
Vis autoperceuse DRILLEX® tête hexagonale à embase
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
MUSTAD
REF
Reference
347914,2X25
LODLEVEL
LOD Level
DXL
4.2x25
D
Screw nominal diameter
4.2 mm
DC
Flanged bolt diameter
8.8 mm
L
Nominal length
25.0 mm
S
Across-flats-dimension
7.0 mm
K
Height of the head
4.25 mm
Preview - Generation
Preview
3D
Dimension
2D