??
CAD model selection
emile_maurin_301013X8
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 30101 - Countersunk flat head machine screw cross recess Pozidrive - DIN 965 4.8 class - Zinc plated
Bill of material
emile_maurin_301013X8
DES
Long description
Vis à métaux tête fraisée cruciforme Z "POZI"
NORME1
Standard 1
DIN 965
NORME2
Standard 2
-
MATIERE
Material
Acier classe 4.8
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
301013X8
LODLEVEL
LOD Level
DXL
3x8
D
Nominal diameter
3 mm
L
Length
8 mm
DK
Diameter of the head
5.500 mm
K
Height of the head
1.65 mm
Preview - Generation
Preview
3D
Dimension
2D