??
CAD model selection
emile_maurin_306014X8
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 30601 - Slotted cheese head machine screw - DIN 84 4.8 class - Zinc plated
Bill of material
emile_maurin_306014X8
DES
Long description
Vis à métaux tête cylindrique fendue
NORME1
Standard 1
DIN 84
NORME2
Standard 2
-
MATIERE
Material
Acier classe 4.8
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
306014X8
LODLEVEL
LOD Level
DXL
4x8
D
Nominal diameter
4.0 mm
L
Length
8 mm
DK
Diameter of the head
7.000 mm
K
Height of the head
2.6 mm
Preview - Generation
Preview
3D
Dimension
2D