??
CAD model selection
emile_maurin_339013X16
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 33901 - Slotted countersunk head wood screw - NFE 25604 DIN 97 - Zinc plated
Bill of material
emile_maurin_339013X16
DES
Long description
Vis à bois tête fraisée fendue
NORME1
Standard 1
NFE 25604
NORME2
Standard 2
DIN 97
MATIERE
Material
Acier
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
339013X16
LODLEVEL
LOD Level
DXL
DxL
3x16
D
Nominal diameter
3.0 mm
L
Length
16 mm
K
Height of the head
1.65 mm
Preview - Generation
Preview
3D
Dimension
2D