??
CAD model selection
emile_maurin_346414X40/25
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 34641 - PANELVIT® COUNTERSUNK HEAD WOOD SCREW POZIDRIVE RECESS HALF THREAD WITH ANTI-SPLITTING POINT - ZINC PLATED
Bill of material
emile_maurin_346414X40/25
DES
Long description
Vis a bois à pointe à anti-fendage PANELVIT® tête fraisée Pozidrive filetage partiel
NORME1
Standard 1
NF EN 14592
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Coating
Zn blanc
CERTIFICATION
Certification / Accreditation
CE
MARQUE
Marque
MUSTAD
REF
Reference
346414X40/25
LODLEVEL
LOD Level
D
M4
L
40 mm
L1
25 mm
EMPREINTE
N° pozi impression
Z2
Preview - Generation
Preview
3D
Dimension
2D