??
CAD model selection
emile_maurin_346616,5X80/60
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 34661 - KOVERVIT® hexagonal head wood screw half thread - CHROMITING®
Bill of material
emile_maurin_346616,5X80/60
DES
Long description
Vis à bois KOVERVIT® tête hexagonale filetage partiel
NORME1
Standard 1
NF EN 14592
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Coating
Chromiting® 240HBS
CERTIFICATION
Certification / Accreditation
CE
MARQUE
Marque
MUSTAD
REF
Reference
346616,5X80/60
LODLEVEL
LOD Level
D
M6.5 mm
L
80 mm
L1
60 mm
CLE
Hex key
K10 mm
Preview - Generation
Preview
3D
Dimension
2D