피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
catalogue3d@emile-maurin.fr
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
{michaud_chailly_transmission/glissement/bagues/fendue_une/f2_310.prj},{NB=michaud_chailly_F2-310-23},{REF=F2-310-23},{MAT=Acier inoxydable},{D1=23},{D2=45},{D3=50.8},{D4X=6},{L1=15},{VIS=M 6 x 16},{DK=10.000},{K=6.000},{L=16.000},{S=5.000},{INFOS=INFOTEXTE},{WEB=WWW}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
MAT
D1
D2
D3
D4X
L1
VIS
DK
K
L
S
Michaud Chailly F2-310-03
F2-310-03
Acier inoxydable
3
16
20.7
3
9
M 3 x 8
5.500
3.000
8.000
2.500
Michaud Chailly F2-310-04
F2-310-04
Acier inoxydable
4
16
20.7
3
9
M 3 x 8
5.500
3.000
8.000
2.500
Michaud Chailly F2-310-05
F2-310-05
Acier inoxydable
5
16
20.7
3
9
M 3 x 8
5.500
3.000
8.000
2.500
Michaud Chailly F2-310-06
F2-310-06
Acier inoxydable
6
16
20.7
3
9
M 3 x 8
5.500
3.000
8.000
2.500
Michaud Chailly F2-310-07
F2-310-07
Acier inoxydable
7
18
22.4
3
9
M 3 x 8
5.500
3.000
8.000
2.500
Michaud Chailly F2-310-08
F2-310-08
Acier inoxydable
8
18
22.4
3
9
M 3 x 8
5.500
3.000
8.000
2.500
Michaud Chailly F2-310-09
F2-310-09
Acier inoxydable
9
24
26.0
3
9
M 3 x 10
5.500
3.000
10.000
2.500
Michaud Chailly F2-310-10
F2-310-10
Acier inoxydable
10
24
26.0
3
9
M 3 x 10
5.500
3.000
10.000
2.500
Michaud Chailly F2-310-11
F2-310-11
Acier inoxydable
11
28
31.8
4
11
M 4 x 12
7.000
4.000
12.000
3.000
Michaud Chailly F2-310-12
F2-310-12
Acier inoxydable
12
28
31.8
4
11
M 4 x 12
7.000
4.000
12.000
3.000
Michaud Chailly F2-310-13
F2-310-13
Acier inoxydable
13
30
33.9
4
11
M 4 x 14
7.000
4.000
14.000
3.000
Michaud Chailly F2-310-14
F2-310-14
Acier inoxydable
14
30
33.9
4
11
M 4 x 14
7.000
4.000
14.000
3.000
Michaud Chailly F2-310-15
F2-310-15
Acier inoxydable
15
34
39.4
5
13
M 5 x 16
8.500
5.000
16.000
4.000
Michaud Chailly F2-310-16
F2-310-16
Acier inoxydable
16
34
39.4
5
13
M 5 x 16
8.500
5.000
16.000
4.000
Michaud Chailly F2-310-17
F2-310-17
Acier inoxydable
17
36
41.1
5
13
M 5 x 16
8.500
5.000
16.000
4.000
Michaud Chailly F2-310-18
F2-310-18
Acier inoxydable
18
36
41.1
5
13
M 5 x 16
8.500
5.000
16.000
4.000
Michaud Chailly F2-310-19
F2-310-19
Acier inoxydable
19
40
46.4
6
15
M 6 x 16
10.000
6.000
16.000
5.000
Michaud Chailly F2-310-20
F2-310-20
Acier inoxydable
20
40
46.4
6
15
M 6 x 16
10.000
6.000
16.000
5.000
Michaud Chailly F2-310-21
F2-310-21
Acier inoxydable
21
42
48.1
6
15
M 6 x 16
10.000
6.000
16.000
5.000
Michaud Chailly F2-310-22
F2-310-22
Acier inoxydable
22
42
48.1
6
15
M 6 x 16
10.000
6.000
16.000
5.000
Michaud Chailly F2-310-23
F2-310-23
Acier inoxydable
23
45
50.8
6
15
M 6 x 16
10.000
6.000
16.000
5.000
Michaud Chailly F2-310-24
F2-310-24
Acier inoxydable
24
45
50.8
6
15
M 6 x 16
10.000
6.000
16.000
5.000
Michaud Chailly F2-310-25
F2-310-25
Acier inoxydable
25
45
50.8
6
15
M 6 x 16
10.000
6.000
16.000
5.000
Michaud Chailly F2-310-26
F2-310-26
Acier inoxydable
26
48
53.5
6
15
M 6 x 16
10.000
6.000
16.000
5.000
Michaud Chailly F2-310-28
F2-310-28
Acier inoxydable
28
48
53.5
6
15
M 6 x 16
10.000
6.000
16.000
5.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
미리보기 - 생성
프리뷰
CAD 파일 생성
PDF 데이터시트 생성
3D
치수도
2D