您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
catalogue3d@emile-maurin.fr
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
{emile_maurin_metallurgiques/serie_a/tu37bettr.prj},{NB=Emile Maurin TU37BETTR20.25X26.75 1000},{REF=TU37BETTR20.25X26.75},{D=26.75},{E=3.25},{L=1000},{KG1=1.880},{TOL1=± 0.10},{TOL2=± 10},{INFOS=INFOTEXTE},{INFO1=tu37b_ettr.txt},{WEB=https://acier.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
D
E
KG1
TOL1
TOL2
Emile Maurin TU37BETTR2X4...
TU37BETTR2X4
4.00
1.00
0.074
± 0.10
± 20
Emile Maurin TU37BETTR3X5...
TU37BETTR3X5
5.00
1.00
0.097
± 0.10
± 20
Emile Maurin TU37BETTR4X6...
TU37BETTR4X6
6.00
1.00
0.123
± 0.10
± 15
Emile Maurin TU37BETTR3X6...
TU37BETTR3X6
6.00
1.50
0.166
± 0.10
± 15
Emile Maurin TU37BETTR2X6...
TU37BETTR2X6
6.00
2.00
0.197
± 0.10
± 15
Emile Maurin TU37BETTR6X8...
TU37BETTR6X8
8.00
1.00
0.173
± 0.10
± 15
Emile Maurin TU37BETTR5X8...
TU37BETTR5X8
8.00
1.50
0.240
± 0.10
± 15
Emile Maurin TU37BETTR4X8...
TU37BETTR4X8
8.00
2.00
0.296
± 0.10
± 15
Emile Maurin TU37BETTR8X1...
TU37BETTR8X10
10.00
1.00
0.222
± 0.10
± 10
Emile Maurin TU37BETTR7X1...
TU37BETTR7X10
10.00
1.50
0.314
± 0.10
± 10
Emile Maurin TU37BETTR6X1...
TU37BETTR6X10
10.00
2.00
0.395
± 0.10
± 10
Emile Maurin TU37BETTR5X1...
TU37BETTR5X10
10.00
2.50
0.462
± 0.10
± 10
Emile Maurin TU37BETTR10X...
TU37BETTR10X12
12.00
1.00
0.271
± 0.10
± 10
Emile Maurin TU37BETTR9X1...
TU37BETTR9X12
12.00
1.50
0.388
± 0.10
± 10
Emile Maurin TU37BETTR8X1...
TU37BETTR8X12
12.00
2.00
0.493
± 0.10
± 10
Emile Maurin TU37BETTR7X1...
TU37BETTR7X12
12.00
2.50
0.586
± 0.10
± 10
Emile Maurin TU37BETTR6X1...
TU37BETTR6X12
12.00
3.00
0.666
± 0.10
± 10
Emile Maurin TU37BETTR8X1...
TU37BETTR8X13
13.00
2.50
0.647
± 0.10
± 10
Emile Maurin TU37BETTR8.7...
TU37BETTR8.75X13.25
13.25
2.25
0.610
± 0.10
± 10
Emile Maurin TU37BETTR7.7...
TU37BETTR7.75X13.25
13.25
2.75
0.710
± 0.10
± 10
Emile Maurin TU37BETTR12X...
TU37BETTR12X14
14.00
1.00
0.321
± 0.10
± 10
Emile Maurin TU37BETTR11X...
TU37BETTR11X14
14.00
1.50
0.462
± 0.10
± 10
Emile Maurin TU37BETTR10X...
TU37BETTR10X14
14.00
2.00
0.592
± 0.10
± 10
Emile Maurin TU37BETTR9X1...
TU37BETTR9X14
14.00
2.50
0.709
± 0.10
± 10
Emile Maurin TU37BETTR8X1...
TU37BETTR8X14
14.00
3.00
0.814
± 0.10
± 10
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D