您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
catalogue3d@emile-maurin.fr
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
{emile_maurin_esm/elements_de_manoeuvre/serie15_boutons_et_leviers/boutons_etoiles/15_132/15_132.prj},{NB=emile_maurin_15-1322-50-10},{REF=15-1322-50-10},{VERSION=Joint H-NBR},{FINITION=Poli},{D1=50},{D2=M10},{D3=21},{D4=21.8},{H1=34.0},{H2=17},{H3=18},{INFOS=INFOTEXTE},{PARTNUMBER=GN 5435-50-M10-PL},{NORMNR=GN 5435},{NDM=10},{X=5.25},{Y=23},{WEIGHT=0.226},{CTN=83024900},{ROHS=YES},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
VERSION
FINITION
D1
D2
D3
D4
H1
H2
H3
Emile Maurin 15-1321-40-6
15-1321-40-6
Joint H-NBR
Mat
40
M6
18
18.8
30.5
15
12
Emile Maurin 15-1321-40-8
15-1321-40-8
Joint H-NBR
Mat
40
M8
18
18.8
30.5
15
15
Emile Maurin 15-1321-50-8
15-1321-50-8
Joint H-NBR
Mat
50
M8
21
21.8
34.0
17
15
Emile Maurin 15-1321-50-1...
15-1321-50-10
Joint H-NBR
Mat
50
M10
21
21.8
34.0
17
18
Emile Maurin 15-1322-40-6
15-1322-40-6
Joint H-NBR
Poli
40
M6
18
18.8
30.5
15
12
Emile Maurin 15-1322-40-8
15-1322-40-8
Joint H-NBR
Poli
40
M8
18
18.8
30.5
15
15
Emile Maurin 15-1322-50-8
15-1322-50-8
Joint H-NBR
Poli
50
M8
21
21.8
34.0
17
15
Emile Maurin 15-1322-50-1...
15-1322-50-10
Joint H-NBR
Poli
50
M10
21
21.8
34.0
17
18
Emile Maurin 15-1323-40-6
15-1323-40-6
Joint EPDM
Mat
40
M6
18
18.8
30.5
15
12
Emile Maurin 15-1323-40-8
15-1323-40-8
Joint EPDM
Mat
40
M8
18
18.8
30.5
15
15
Emile Maurin 15-1323-50-8
15-1323-50-8
Joint EPDM
Mat
50
M8
21
21.8
34.0
17
15
Emile Maurin 15-1323-50-1...
15-1323-50-10
Joint EPDM
Mat
50
M10
21
21.8
34.0
17
18
Emile Maurin 15-1324-40-6
15-1324-40-6
Joint EPDM
Poli
40
M6
18
18.8
30.5
15
12
Emile Maurin 15-1324-40-8
15-1324-40-8
Joint EPDM
Poli
40
M8
18
18.8
30.5
15
15
Emile Maurin 15-1324-50-8
15-1324-50-8
Joint EPDM
Poli
50
M8
21
21.8
34.0
17
15
Emile Maurin 15-1324-50-1...
15-1324-50-10
Joint EPDM
Poli
50
M10
21
21.8
34.0
17
18
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D