您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
catalogue3d@emile-maurin.fr
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{emile_maurin_esm/pieds_et_roulettes/serie35_pieds_machines/pieds/35_290/35_290.prj},{NB=emile_maurin_35-2902-80-24-200_0},{NDM=24},{D3=13},{D4=10.5},{H222=1.3},{M1=27},{M2=26},{R=15},{S=2.0},{WEIGHT=0.776},{DD=79.0000},{RR=10.0000},{CRR=14.8348},{R1=2.5000},{C1=2.000},{H44=16.500},{H45=9.000},{SW3L=12.000},{SW3D=14.000},{XH=0.000},{XXH=0.000},{VH=13.000},{VHH=21.500},{SW4H=8.500},{SW4HH=1.500},{VDX=18.800},{VCH=0.900},{VR=1.200},{VRH=9.240},{VR2=2.000},{WH=20.928},{WCHAM1=1.500},{WCHAM2=1.000},{L4XX=19.000},{WR=5.000},{WRH=28.268},{WRHH=12.000},{WD6=35.000},{WD6X=24.400},{WR6H=13.000},{WR6=5.000},{WRR=1.000},{D1=80},{H3=3},{L1=70},{SHOW=2.000},{REF=35-2902-80-24-200},{PARTNUMBER=GN 42-80-M24-200-E0-U},{NORMNR=GN 42},{FORM=E0},{AUSF=U},{L111=200},{H333=-},{H4=22},{ANGLE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
D1
D2
H1
H2
H3
L1
S1
S2
S3
CS
Emile Maurin 35-2901-80-8...
35-2901-80-8-40
80
M8
12
40
3
70
17
-
-
8
Emile Maurin 35-2901-80-8...
35-2901-80-8-50
80
M8
12
50
3
70
17
-
-
8
Emile Maurin 35-2901-80-8...
35-2901-80-8-63
80
M8
12
63
3
70
17
-
-
8
Emile Maurin 35-2901-80-1...
35-2901-80-10-50
80
M10
12
50
3
70
17
-
-
10
Emile Maurin 35-2901-80-1...
35-2901-80-10-60
80
M10
12
60
3
70
17
-
-
10
Emile Maurin 35-2901-80-1...
35-2901-80-10-80
80
M10
12
80
3
70
17
-
-
10
Emile Maurin 35-2901-80-1...
35-2901-80-10-100
80
M10
12
100
3
70
17
-
-
10
Emile Maurin 35-2901-80-1...
35-2901-80-12-60
80
M12
12
60
3
70
17
-
-
12
Emile Maurin 35-2901-80-1...
35-2901-80-12-80
80
M12
12
80
3
70
17
-
-
12
Emile Maurin 35-2901-80-1...
35-2901-80-12-100
80
M12
12
100
3
70
17
-
-
12
Emile Maurin 35-2901-80-1...
35-2901-80-12-125
80
M12
12
125
3
70
17
-
-
12
Emile Maurin 35-2901-80-1...
35-2901-80-16-75
80
M16
18
75
3
70
-
12
8
12
Emile Maurin 35-2901-80-1...
35-2901-80-16-100
80
M16
18
100
3
70
-
12
8
12
Emile Maurin 35-2901-80-1...
35-2901-80-16-125
80
M16
18
125
3
70
-
12
8
12
Emile Maurin 35-2901-80-1...
35-2901-80-16-150
80
M16
18
150
3
70
-
12
8
12
Emile Maurin 35-2901-80-1...
35-2901-80-16-200
80
M16
18
200
3
70
-
12
8
12
Emile Maurin 35-2901-80-2...
35-2901-80-20-75
80
M20
19
75
3
70
-
15
10
16
Emile Maurin 35-2901-80-2...
35-2901-80-20-100
80
M20
19
100
3
70
-
15
10
16
Emile Maurin 35-2901-80-2...
35-2901-80-20-125
80
M20
19
125
3
70
-
15
10
16
Emile Maurin 35-2901-80-2...
35-2901-80-20-150
80
M20
19
150
3
70
-
15
10
16
Emile Maurin 35-2901-80-2...
35-2901-80-20-200
80
M20
19
200
3
70
-
15
10
16
Emile Maurin 35-2901-80-2...
35-2901-80-24-100
80
M24
22
100
3
70
-
19
12
16
Emile Maurin 35-2901-80-2...
35-2901-80-24-125
80
M24
22
125
3
70
-
19
12
16
Emile Maurin 35-2901-80-2...
35-2901-80-24-150
80
M24
22
150
3
70
-
19
12
16
Emile Maurin 35-2901-80-2...
35-2901-80-24-200
80
M24
22
200
3
70
-
19
12
16
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D