您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
catalogue3d@emile-maurin.fr
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
{emile_maurin_esm/pieds_et_roulettes/serie35_pieds_machines/pieds_rotules/35_48/35_481.prj},{NB=emile_maurin_35-481-40-12-100_0},{REF=35-481-40-12-100},{MATIERE=Acier},{VERSION=Sans embase},{ANGLE=0},{D1=40},{D2=M12},{L1=100},{H1=26},{H2=27.5},{H3=6.0},{H4=7.5},{S1=17},{CS=33.0},{INFOS=INFOTEXTE},{T=11.5},{L1X=63,80,100},{NDMD2=12.00},{NORMNR=GN 343.2},{PPATH=acier/35_481/35_481_asmtpl.prj},{WEIGHT=0.2060},{CTN=84879059},{ROHS=YES},{PARTNUMBER=GN 343.2-40-M12-100-OS},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
MATIERE
VERSION
D1
D2
L1
H1
H2
H3
H4
S1
CS
Emile Maurin 35-481-25-6-...
35-481-25-6-40
Acier
Sans embase
25
M6
40
19
20.5
4.0
5.5
12
7.5
Emile Maurin 35-481-25-6-...
35-481-25-6-50
Acier
Sans embase
25
M6
50
19
20.5
4.0
5.5
12
7.5
Emile Maurin 35-481-25-6-...
35-481-25-6-63
Acier
Sans embase
25
M6
63
19
20.5
4.0
5.5
12
7.5
Emile Maurin 35-481-25-8-...
35-481-25-8-40
Acier
Sans embase
25
M8
40
19
20.5
4.0
5.5
12
14.0
Emile Maurin 35-481-25-8-...
35-481-25-8-50
Acier
Sans embase
25
M8
50
19
20.5
4.0
5.5
12
14.0
Emile Maurin 35-481-25-8-...
35-481-25-8-63
Acier
Sans embase
25
M8
63
19
20.5
4.0
5.5
12
14.0
Emile Maurin 35-481-25-10...
35-481-25-10-50
Acier
Sans embase
25
M10
50
19
20.5
4.0
5.5
12
23.0
Emile Maurin 35-481-25-10...
35-481-25-10-63
Acier
Sans embase
25
M10
63
19
20.5
4.0
5.5
12
23.0
Emile Maurin 35-481-25-10...
35-481-25-10-80
Acier
Sans embase
25
M10
80
19
20.5
4.0
5.5
12
23.0
Emile Maurin 35-481-32-8-...
35-481-32-8-40
Acier
Sans embase
32
M8
40
23
24.5
5.0
6.5
12
14.0
Emile Maurin 35-481-32-8-...
35-481-32-8-50
Acier
Sans embase
32
M8
50
23
24.5
5.0
6.5
12
14.0
Emile Maurin 35-481-32-8-...
35-481-32-8-63
Acier
Sans embase
32
M8
63
23
24.5
5.0
6.5
12
14.0
Emile Maurin 35-481-32-10...
35-481-32-10-50
Acier
Sans embase
32
M10
50
23
24.5
5.0
6.5
15
23.0
Emile Maurin 35-481-32-10...
35-481-32-10-63
Acier
Sans embase
32
M10
63
23
24.5
5.0
6.5
15
23.0
Emile Maurin 35-481-32-10...
35-481-32-10-80
Acier
Sans embase
32
M10
80
23
24.5
5.0
6.5
15
23.0
Emile Maurin 35-481-32-12...
35-481-32-12-63
Acier
Sans embase
32
M12
63
23
24.5
5.0
6.5
15
33.0
Emile Maurin 35-481-32-12...
35-481-32-12-80
Acier
Sans embase
32
M12
80
23
24.5
5.0
6.5
15
33.0
Emile Maurin 35-481-32-12...
35-481-32-12-100
Acier
Sans embase
32
M12
100
23
24.5
5.0
6.5
15
33.0
Emile Maurin 35-481-40-8-...
35-481-40-8-50
Acier
Sans embase
40
M8
50
26
27.5
6.0
7.5
15
14.0
Emile Maurin 35-481-40-8-...
35-481-40-8-63
Acier
Sans embase
40
M8
63
26
27.5
6.0
7.5
15
14.0
Emile Maurin 35-481-40-8-...
35-481-40-8-80
Acier
Sans embase
40
M8
80
26
27.5
6.0
7.5
15
14.0
Emile Maurin 35-481-40-10...
35-481-40-10-50
Acier
Sans embase
40
M10
50
26
27.5
6.0
7.5
15
23.0
Emile Maurin 35-481-40-10...
35-481-40-10-63
Acier
Sans embase
40
M10
63
26
27.5
6.0
7.5
15
23.0
Emile Maurin 35-481-40-10...
35-481-40-10-80
Acier
Sans embase
40
M10
80
26
27.5
6.0
7.5
15
23.0
Emile Maurin 35-481-40-12...
35-481-40-12-63
Acier
Sans embase
40
M12
63
26
27.5
6.0
7.5
17
33.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D