您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
catalogue3d@emile-maurin.fr
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{emile_maurin_esm/pieds_et_roulettes/serie35_pieds_machines/pieds_rotules/35_48/35_482.prj},{NB=emile_maurin_35-482-40-12-100_0},{REF=35-482-40-12-100},{MATIERE=Acier},{VERSION=Embase delrin},{ANGLE=0},{D1=40},{D2=M12},{L1=100},{H1=26},{H2=27.5},{H3=6.00},{H4=7.5},{S1=17},{CS=33.0},{INFOS=INFOTEXTE},{T=11.5},{L1X=63,80,100},{NDMD2=12.00},{PPATH=acier/35_482/35_482_asmtpl.prj},{NORMNR=GN 343.2},{WEIGHT=0.2000},{PARTNUMBER=GN 343.2-40-M12-100-KS},{CTN=84879059},{ROHS=YES},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
MATIERE
VERSION
D1
D2
L1
H1
H2
H3
H4
S1
CS
Emile Maurin 35-482-25-6-...
35-482-25-6-40
Acier
Embase delrin
25
M6
40
19
20.5
4.00
5.5
12
7.5
Emile Maurin 35-482-25-6-...
35-482-25-6-50
Acier
Embase delrin
25
M6
50
19
20.5
4.00
5.5
12
7.5
Emile Maurin 35-482-25-6-...
35-482-25-6-63
Acier
Embase delrin
25
M6
63
19
20.5
4.00
5.5
12
7.5
Emile Maurin 35-482-25-8-...
35-482-25-8-40
Acier
Embase delrin
25
M8
40
19
20.5
4.00
5.5
12
14.0
Emile Maurin 35-482-25-8-...
35-482-25-8-50
Acier
Embase delrin
25
M8
50
19
20.5
4.00
5.5
12
14.0
Emile Maurin 35-482-25-8-...
35-482-25-8-63
Acier
Embase delrin
25
M8
63
19
20.5
4.00
5.5
12
14.0
Emile Maurin 35-482-25-10...
35-482-25-10-50
Acier
Embase delrin
25
M10
50
19
20.5
4.00
5.5
12
23.0
Emile Maurin 35-482-25-10...
35-482-25-10-63
Acier
Embase delrin
25
M10
63
19
20.5
4.00
5.5
12
23.0
Emile Maurin 35-482-25-10...
35-482-25-10-80
Acier
Embase delrin
25
M10
80
19
20.5
4.00
5.5
12
23.0
Emile Maurin 35-482-32-8-...
35-482-32-8-40
Acier
Embase delrin
32
M8
40
23
24.5
5.00
6.5
12
14.0
Emile Maurin 35-482-32-8-...
35-482-32-8-50
Acier
Embase delrin
32
M8
50
23
24.5
5.00
6.5
12
14.0
Emile Maurin 35-482-32-8-...
35-482-32-8-63
Acier
Embase delrin
32
M8
63
23
24.5
5.00
6.5
12
14.0
Emile Maurin 35-482-32-10...
35-482-32-10-50
Acier
Embase delrin
32
M10
50
23
24.5
5.00
6.5
15
23.0
Emile Maurin 35-482-32-10...
35-482-32-10-63
Acier
Embase delrin
32
M10
63
23
24.5
5.00
6.5
15
23.0
Emile Maurin 35-482-32-10...
35-482-32-10-80
Acier
Embase delrin
32
M10
80
23
24.5
5.00
6.5
15
23.0
Emile Maurin 35-482-32-12...
35-482-32-12-63
Acier
Embase delrin
32
M12
63
23
24.5
5.00
6.5
15
33.0
Emile Maurin 35-482-32-12...
35-482-32-12-80
Acier
Embase delrin
32
M12
80
23
24.5
5.00
6.5
15
33.0
Emile Maurin 35-482-32-12...
35-482-32-12-100
Acier
Embase delrin
32
M12
100
23
24.5
5.00
6.5
15
33.0
Emile Maurin 35-482-40-8-...
35-482-40-8-50
Acier
Embase delrin
40
M8
50
26
27.5
6.00
7.5
15
14.0
Emile Maurin 35-482-40-8-...
35-482-40-8-63
Acier
Embase delrin
40
M8
63
26
27.5
6.00
7.5
15
14.0
Emile Maurin 35-482-40-8-...
35-482-40-8-80
Acier
Embase delrin
40
M8
80
26
27.5
6.00
7.5
15
14.0
Emile Maurin 35-482-40-10...
35-482-40-10-50
Acier
Embase delrin
40
M10
50
26
27.5
6.00
7.5
15
23.0
Emile Maurin 35-482-40-10...
35-482-40-10-63
Acier
Embase delrin
40
M10
63
26
27.5
6.00
7.5
15
23.0
Emile Maurin 35-482-40-10...
35-482-40-10-80
Acier
Embase delrin
40
M10
80
26
27.5
6.00
7.5
15
23.0
Emile Maurin 35-482-40-12...
35-482-40-12-63
Acier
Embase delrin
40
M12
63
26
27.5
6.00
7.5
17
33.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D